Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Introduction

Guarantee CO₂ logistics compliance through accurate measurement

After capture, the quality and volume of the CO₂ must be monitored as part of a custody transfer agreement between the emitter and the transport company. The purified CO₂ may be transported via pipelines rail, trucks and ships. While various transport stages occur, pipelines have been the most widely used mode for moving large volumes of dense phase CO₂. Once it reaches the final destination, the CO₂ is often stored in underground saline and rock formations, tanks and depleted oil and gas reservoirs. The quality and volume of CO₂ is verified again during the storage process to ensure agreed-upon values are met.

Flow metering system

Achieve accurate flow metering in dense phase CO₂

Measuring CO₂ flow in dense phase is crucial for long-distance pipeline transportation. In this phase, CO₂ has a viscosity like that of a gas, but a density closer to that of a liquid, making measurement challenging. Due to unusual variance in the thermophysical properties of CO₂ in this dense phase, special care must be taken to maintain the temperature and pressure. The custody transfer flow metering system comprises:

  • Coriolis mass flow meters providing dense phase CO₂ measurement
  • Complete high pressure metering skid (up to 250 bar). This includes the complete pipework, pipe fittings, valves and other associated process equipment rated to ASME CL 2500
  • Compliant custody transfer standards and approvals, featuring wetted parts and a laser-based analyzer for quality measurement
  • CO₂ quality assurance with TDLAS-based moisture measurement
/
Optical analysis

Protect your pipeline infrastructure from corrosion

Contaminants in captured CO₂ can lead to dangerous corrosion in steel pipelines. Excess hydrogen sulfide (H₂S), moisture (H₂O) and oxygen (O₂) all contribute to the formation of aggressive acids within the pipeline. Over time, the corrosion from these acids will cause leaks or structural failure of the piping. Optical-based gas analyzers that use tunable diode laser absorption spectroscopy (TDLAS) and quenched fluorescence (QF) technology offer these benefits:

  • Trace measurement of H₂O and H₂S in CO₂ backgrounds
  • Eliminated need for on-site calibration with highly accurate TDLAS technology
  • No acid gas interference for oxygen measurement via QF technology
  • Fast response with no moving parts or consumables
  • Reliable measurement with NIST-traceable factory calibration
/
Level

Secure precise CO₂ liquid level measurement

CO₂, primarily transported as a liquid by marine vessels, presents unique challenges for storage and handling due to its low temperature and dielectric constant. Endress+Hauser's guided wave radar technology offers stable liquid level measurement, including the following benefits:

  • Patented end-of-probe evaluation algorithm and a coaxial probe ensure stable measurement
  • Results are unaffected by fluctuations in the process density and temperature
  • Maintenance-free design with no moving parts for safety and availability
Temperature

Prevent CO₂ phase change with temperature measurement

The phase diagram of carbon dioxide is comparable to that of water. At ambient conditions, CO₂ is a gas and liquefaction occurs only between the critical point and the triple point. Precise temperature measurement is vital to prevent phase changes during CO₂ storage and transport, optimizing safety and efficiency. Our instrumentation benefits include:

  • Second process barrier with failure indication offering valuable health status information
  • iTHERM QuickNeck: cost and time savings with a tool-free recalibration
  • Diagnostics information according to NAMUR NE107
  • Over-voltage protection
  • SIL certification as per IEC 61508:2010
/

Planning a project? Discuss your challenges with our expert

Our local Endress+Hauser industry experts are ready to support you.

Endnotes

Related solutions

Learn more about carbon capture