Martin Raab
Head of Public Communication and Group Media Spokesman, global
The iTHERM TrustSens thermometer was designed specifically for hygienic and aseptic applications in the food & beverage and life sciences industries. TrustSens in-situ, automated and fully traceable self-calibration eliminates the risk of non-conformities, leading to superior product safety and process efficiency. The integrated Heartbeat Technology enables continuous self-diagnostics and verification without process interruption. The fully traceable calibration complies with GMP guidelines.
The robust Field Xpert SMT70 tablet PC allows plant operators to manage field instruments with digital communication interfaces in hazardous and non-hazardous areas. Access to field devices, also from third-party manufacturers, and the interface to the new digital service "Library" enables an efficient and modern instrument management.
The easy-to-use Field Xpert SMT70 with touch interface provides a pre-installed device driver library and supports HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus and all Endress+Hauser service protocols.
The Engineers’ Choice Awards are handed out by US industry publication Control Engineering. In total, there were 26 categories readers were able to vote for their favorite product. The evaluation criteria included technological advancement, service to the industry, and market impact. An awards ceremony will be held on 8 April 2019 in Chicago, Illinois.
Taille du fichier: |
9.1 MB |
Nom du fichier: |
EH_2018-02-06_Control Engineering.zip |
Recevez les prochains communiqués de presse et actualités directement dans votre boîte mail. Restez à l'ordre du jour en vous inscrivant à la liste de presse Endress+Hauser.
Martin Raab
Head of Public Communication and Group Media Spokesman, global