Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Endress+Hauser receives the German Innovation Award

Flow measurement technology impresses the jury twice

Date de publication: 07.06.2018

This year was the first time that the German Innovation Award recognized products that set themselves apart from currently available solutions through their added value.

“With the innovative Promass Q flowmeter, Endress+Hauser has established a new benchmark in precision when it comes to measuring the volume, density and temperature of liquid media. After all, precise measurements increase product quality and drive down costs,” said Andrej Kupetz, Head of the German Design Council and Chairman of the German Innovation Award jury.

The competition resulted in a second award for the measurement technology specialist, with the Proline 300/500 family of instruments, which was recognized with the Winner Award in the connectivity category.

Promass Q: the specialist for demanding applications

The Promass Q, which offers superior measurement accuracy even in harsh environments, is designed especially for the oil and & gas as well as the food & beverage industries. With this flowmeter, Endress+Hauser guarantees unrivalled accuracy when measuring mass flow, volume flow and density, even in operating environments and process conditions that fluctuate heavily. Endress+Hauser has also developed a new function that enables the Promass Q to precisely measure fluids with entrained gases.

Proline 300/500: innovative connectivity for IIoT solutions

Equipped with numerous functions and features, the new Proline 300/500 instruments can perform universal flow measurements for any process control application. These instruments measure the flow in pipes with superior accuracy while providing operators with a wealth of important diagnostic and process data.

Thanks to optimized connectivity, intelligent self-monitoring with Heartbeat Technology and a cloud-based app, users can exactly identify the maintenance requirements of assents optimize maintenance planning and minimize plant shut-downs.

German Innovation Award

The German Innovation Award is divided into two classes of competition – Excellence in Business to Consumer and Excellence in Business to Business – plus the overall category of Design Thinking. The jury selects a Gold Award for top performance within an industry or particular field in each of the two classes of competition, in addition several innovations are recognized with the winner award.

The awards criteria include the degree of innovation, user benefits and cost-effectiveness. The jury comprises independent interdisciplinary experts from industry, science, institutes and the finance industry.

Autres lectures sur des thèmes similaires

Téléchargements

    EH_2018-06-07_German Innovation Award.zip

Liste de presse

Recevez les prochains communiqués de presse et actualités directement dans votre boîte mail. Restez à l'ordre du jour en vous inscrivant à la liste de presse Endress+Hauser.

Liste de presse Endress+Hauser

Endress+Hauser envoie régulièrement des communiqués de presse sur des sujets d'actualité et des informations sur l'entreprise aux professionnels des médias.

Sélectionnez les sujets qui vous intéressent : *
Sélectionnez les secteurs qui vous intéressent :

Informations personnelles

Les champs marqués d'un * sont obligatoires.

Contact