Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

High-quality sugar and no bittersweet surprise

Inline quality measurement in sugar production

To ensure the safety of consumers and plants, very high standards apply in the food industry. Various methods are used to monitor the quality of the food. Purity and quality of sugars need to be measured according to the International Commission for Uniform Methods of Sugar Analysis Ltd. (ICUMSA). This measurement is very costly and time consuming.

ICUMSA scheme ©Endress+Hauser

Results

  • Improved product quality through precise inline real-time measurement

  • Better response to events such as filter breakage

  • The return on invest for the online measurement is less than one month due to the importance of the measurement

  • Less error prone and not operator dependent like a lab measurement

  • Suitable for cleaning-in-place (CIP) and sterilization-in-place (SIP) in hygienic industries

Customer challenge

Sugar manufacturers must meet high quality standards, and these standards are recognized internationally by authorities. The ICUMSA Methods Book describes how an ICUMSA COLOR must be measured. In a customer's white sugar production process, the expected ICUMSA measurement range is between 75 and 300 IU with a Brix value between 62 and 65 and a process temperature of about 80 °C. In this application, the ICUMSA reference value must be measured according to methods GS2/3-9 (2005) Determination of Sugar Solution Color at pH 7.0 and GS2/3-10 (2011) Determination of White Sugar Solution Color.

Our solution

Using the OUSAF22 color sensor, it is possible to measure the ICUMSA color value. Looking at the variables of the ICUMSA formula, the specific density, RDS and absorbance are unknown. If the RDS and thus the density values are stable, they can be measured once with the described laboratory method. Finally, the unknown quantity is the absorbance at 420 nm. This can be measured perfect by the OUSAF22. The inline photometer measures the color changes, from which the ICUMSA color value is then calculated via the mathematical menu in the CM44P. In case the density and RDS values vary, a Coriolis flow meter can be used.

Contact us

Are you interested in our offering? Would you like to discuss about your application?

Please let us know as detailed as possible how we can help you. That way we can get back to you with the best possible answer.

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable