Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Introducing: Next Level Hygienic

Endress+Hauser launches complete temperature portfolio for hygienic applications

Publication date: 15.11.2017

Instruments for hygienic applications

The complete offering includes innovative temperature instruments, system products, software solutions and related services. All products are designed to comply with international standards and help reduce costs, increase product safety and plant availability.

Temperature Instruments

Spearheading the bundle is the highly anticipated iTHERM TrustSens TM371 temperature sensor capable of fully-automated inline self-calibration. It is now officially available to customers worldwide.

The iTHERM TM411 modular hygienic temperature assembly features record-setting performance characteristics and technologies for safe operation and fast and easy maintenance.

Easytemp TMR35 is a compact, fast and extremely precise temperature sensor, specially designed for use in tight spaces.

System Products

The Memograph M RSG45 is an advanced data manager for safe, flexible and intuitive handling of process values.

The Ecograph T RSG35 universal data manager is a simple yet highly effective solution for tamper-proof data recording.

Ideally completing the measurement loop is the RIA15 process indicator capable of handling 4 to 20 mA and optionally HART® values.

The loop-powered RIA14 analog field indicator is available with a stainless steel housing, a 5-digit LC display for easy readability.

Process Transmitters

The RMA42 universal transmitter combines loop power supply, barrier and limit switch in one device!