Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

The vortex flow measuring principle

For measuring the volume and mass flow of liquids, gases and steam

Video Multiple industries 03.12.2024

This measuring principle is based on the fact that turbulence forms downstream of obstacles in the flow, such as a bridge pier.

Inside each vortex flowmeter, a bluff body is located in the middle of the pipe. As soon as the flow velocity reaches a certain value, vortices form behind this bluff body are detached from the flow and transported downstream. The frequency of vortex shedding is directly proportional to the mean flow velocity and thus to the volume flow.

The detached vortices on both sides of the bluff body generate alternately a local positive or negative pressure that is detected by the capacitive sensor and fed to the electronics as a primary digital, linear signal.

Watch the video to learn how the vortex flow measuring principle works and read more about it here!


Advantages of vortex flowmeters at a glance

  • Universally suitable for measuring liquids, gases and steam
  • Largely unaffected by changes in pressure, density, temperature and viscosity
  • High long-term stability: no zero-point drift, lifetime K-factor
  • No moving parts
  • Little pressure loss
  • Easy installation and commissioning
  • Large turndown of typically 10:1 to 30:1 for gas/steam, or up to 40:1 for liquids
  • Wide temperature range: –200 to +400 °C (–328 to +752 °F) (450 °C / 842 °F on demand)

Our vortex flowmeters

Events & Training