l’image présente un exemple de solution disponible
Biomethane production from biogas requires strict quality control to meet regulatory standards for gas grid injection, transportation, or liquefaction into bio-LNG. Critical parameters such as H₂S, water dew point, CO₂ and oxygen must be continuously monitored to ensure compliance and safe operation.
Operators face challenges including corrosive impacts of impurities on pipelines and equipment, undetected wet gas leading to shutdowns or flaring, and varying national standards and grid requirements. Additionally, maintaining reliable measurements while minimizing operational costs and avoiding complex calibration procedures remains a key concern.
A robust solution is required to verify the performance of upgrading units, ensure compliance with gas quality specifications, and provide continuous, accurate data for safe and efficient biomethane processing.
Fast and accurate biomethane quality analysis with turnkey measurement solution
The Endress+Hauser solution provides a turnkey system for continuous biomethane quality analysis, ensuring reliable monitoring of H₂S, water dew point, CO₂, O₂ and calorific parameters. Based on tunable diode laser absorption spectroscopy (TDLAS) technology with a patented differential system, it enables high-resolution measurements without interference, eliminating the need for consumables or frequent recalibration.
Installed close to upgrading units or grid injection points, the solution ensures compliance with gas quality standards, protects infrastructure from corrosion, and supports stable operation of biomethane plants. Integrated digital services such as Netilion and Heartbeat Technology enhance maintenance efficiency, reduce downtime, and provide lifecycle support across operations.
Reliable compliance with gas quality standards
Continuous monitoring of critical parameters ensures biomethane meets regulatory requirements for grid injection and transport
Fast and accurate measurement
Real-time analysis (within seconds) enables rapid response to process changes and prevents operational disruptions
Reduced operational costs
No consumables or field calibration reduces maintenance effort, downtime and overall OPEX
Protection of assets and infrastructure
Prevents corrosion, equipment damage and pipeline failures caused by H₂S, moisture and CO₂
Increased process efficiency
Stable operation and reduced product rejection improve throughput and minimize waste
Turnkey solution with lifecycle support
One supplier for engineering, installation, commissioning and services reduces project risks and complexity
Découvrez comment l'instrumentation Endress+Hauser met à profit la transformation du biogaz en biométhane d'une manière durable, efficace et sûre et contribue ainsi à la production d'énergie renouvelable.
Découvrez comment l'instrumentation Endress+Hauser permet de garantir un captage, une purification et une liquéfaction sûres et fiables du CO2 biogénique.
What is the typical composition of Biogas pre and post processing? Are you meeting local and federal requirements with your measurements of biomethane? Here is a real-time, accurate solution!
/
Téléchargements
Plus de contenus
Mesures de la qualité en temps réel du biogaz et du biométhane
Découvrez les avantages de l'utilisation des analyseurs TDLAS / QF pour mesurer la concentration des composés dans le biogaz et le biométhane dans l'industrie du pétrole et du gaz.
Analyseur de gaz JT33 TDLAS : Mesure fiable du H2S
Amélioration de la qualité du gaz, du contrôle des process et de l'intégrité des actifs - Mesure fiable du H2S en temps réel avec l'analyseur de gaz JT33 TDLAS
Nous utilisons des cookies pour améliorer votre expérience de navigation, collecter des statistiques afin d'optimiser la fonctionnalité du site et fournir des publicités ou du contenu sur mesure.
En sélectionnant "Accepter tout", vous consentez à notre utilisation des cookies.
Pour plus de détails, veuillez consulter notre politique en matière de cookies .