PROFIBUS
PROFIBUS is a fieldbus communication standard used to connect field devices and control systems across industrial plants.
NH3, HF, HCl, CO, H2O
Cross-duct version
Measuring probe version
–40 °C ... +50 °C
Depends on parameterization; temperature change max. ±10 °C/h
Reliability, accuracy and very short response times are the decisive features of the GM700 laser gas analyzer. Based on the TDLS (tunable diode laser spectroscopy) principle, the GM700 measures different gas components, such as NH3, HF, HCl, CO or H2O, by specific light absorption. In-situ measurement is particularly well-suited to the rapid determination of gas concentrations in process control and emission monitoring.
Ammonia slip measurement in DeNOx plants
Emission monitoring of hydrogen fluoride in aluminum smelters
HCI measurement in combustion plants
Device properties:
High selectivity due to high spectral resolution
Short response times
No calibration required
No moving parts: minimal wear and tear
No gas sampling or conditioning required
In-situ measurement directly in the process for nearly uncompromised measured values
Measuring probe or cross-duct types for very good adaptation to the requirements of your measuring task
High reliability during operation
Can also be used in harsh ambient conditions
Enables the detection of quick and short-term process fluctuations
High-end products
Technical excellence
Simplicity
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
|
English version - 03/2026 |
Gas Analyzer, Cross-Duct Version
| EN | |||
|
01/03/2026
|
|
|
|
|
01/05/2025
|
|
|
|
Language: |
English |
|
Version: |
01/03/2026 |
|
File size: |
10 MB |
|
File name: |
8029928_1TNB_OI_GM700_Cross-Duct_en_V3-0_2026-03_EHS.pdf |
|
English version - 04/2026 |
Supplement for the Electrical Connections of Control Unit AWE
| EN | |||
|
01/04/2026
|
|
|
|
|
01/02/2026
|
|
|
|
Language: |
English |
|
Version: |
01/04/2026 |
|
File size: |
4.7 MB |
|
File name: |
8031741_1WA3_SD_GM35_700_901_en_V1-1_2026-04_EHS.pdf |
The GMK03 gas test unit is used to test the linearity of the
measurement results of gas analyzers as required for a
metrological quality test (e.g. for QAL2, QAL3). For this purpose,
the GMK03 gas test unit can simulate several graded test gas
concentrations with a single (suitable) test gas.
| EN | |||
|
01/05/2025
|
|
|
|
Language: |
English |
|
Version: |
01/05/2025 |
|
File size: |
4.5 MB |
|
File name: |
8031018_AE00_OI_GMK03_en_V3-0_2025-05_EHS.pdf |
Gas Analyzer, Probe Version
| EN | |||
|
01/03/2026
|
|
|
|
|
02/05/2025
|
|
|
|
Language: |
English |
|
Version: |
01/03/2026 |
|
File size: |
8.4 MB |
|
File name: |
8029926_1TNB_OI_GM700_Probe_en_V3-0_2026-03_EHS.pdf |
Gas Analyzer, Cross-Duct Version
| EN | |||
|
01/03/2026
|
|
|
|
|
01/05/2025
|
|
|
|
Language: |
English |
|
Version: |
01/03/2026 |
|
File size: |
10 MB |
|
File name: |
8029928_1TNB_OI_GM700_Cross-Duct_en_V3-0_2026-03_EHS.pdf |
GMK10 is a test unit for gas analyzers of the GM700 series and
is used for the metrological quality test (e.g. for QAL2, QAL3).
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
1.1 MB |
|
File name: |
8030996_AE00_OI_GMK10_en_V1-0_2024-09_EHS.pdf |
Description of installation, commissioning and
maintenance
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
969.6 KB |
|
File name: |
8029821_AE00_KA_Instrument_Air_Adapter_en_V1-0_2024-05_EHS.pdf |
The air heater is used in in-situ and dust measurement devices.
It serves to warm up the purge air in applications with gas temperatures
close to water dew point or ambient temperatures down to –25 °C.
| EN | |||
|
01/01/2025
|
|
|
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
1.2 MB |
|
File name: |
8031185_AE00_KA_Air_Heater_en_V2-0_2019-11_EHS.pdf |
for non-Ex analyzer devices
(multi-lingual, also in DE, BG, CS, DA, EL, ES, ET, FI, FR, HR, HU, IT,
LT, LV, NL, NO, PL, PT, RO, RU, SK, SL, SV)
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.4 MB |
|
File name: |
8030257_XA_Safety_Information_non-Ex_ml_V1-0_2016-06_WEB.pdf |
Supplement for the Electrical Connections of Control Unit AWE
| EN | |||
|
01/04/2026
|
|
|
|
|
01/02/2026
|
|
|
|
Language: |
English |
|
Version: |
01/04/2026 |
|
File size: |
4.7 MB |
|
File name: |
8031741_1WA3_SD_GM35_700_901_en_V1-1_2026-04_EHS.pdf |
With our broad range of solutions Endress+Hauser has proven applicability in the entire power generation process, from gas flow to
combustion efficiency to emissions monitoring.
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
4.2 MB |
|
File name: |
8030417_SO_Power_en_V1-0_2025.01_EHS.pdf |
Ideal automation and safety solutions for collection, sorting
and recycling of waste
|
Language: |
English |
|
Version: |
01/01/2025 |
|
File size: |
2.4 MB |
|
File name: |
8030416_SO_Waste_en_V1-0_2025.01_EHS.pdf |