Specs at a glance
-
Measuring principle
TDLAS
-
Measured variables
Concentration
Dew Point
Cell Pressure
Cell Temperature -
Hazardous area approvals
ATEX / IECEx /UKEx Zone 1
PESO / KCs / JPNEx Zone 1
INMETRO Zone 1
CNEx Zone 1
CSA Class I, Division 1
CSA Class I, Zone 1
Field of application
The J22 gas analyzer uses patented tunable diode laser absorption spectroscopy (TDLAS) technology for accurate H2O measurement in gas applications. Featuring the reliable diagnostic capabilities of Heartbeat Technology, the J22 analyzer determines the concentration of a gas without coming into physical contact with streams. It allows pipeline operators and suppliers to meet quality specifications, prevent pipeline corrosion, and stop hydrate formation to ensure safety and asset integrity.
Moisture measurement for natural gas production, storage, transport, and distribution
Applications including natural gas pipelines, processing, compression, gathering, and distribution
Real-time quality monitoring of biogas and biomethane
Reliable custody transfer measurements of gas quality
Controlling the efficiency of the gas dehydrator process
Fully compatible with hydrogen and CCUS processes
Measurable range options from 50 to 6000 ppm (2.4 to 284 lb/mmscf) H2O
Benefits
Ensures highest availability for production, transmission, storage and distribution of natural gas
User-friendly interface with intuitive menu and web server software
Integrated diagnostic and verification with Heartbeat Technology
Automatically-stored historical data and spectrum logging
NIST-traceable calibration providing superior accuracy and repeatability
Robust design for easy installation, commissioning, and repair
Field serviceable components and modules for minimal downtime
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
| FLEX selections | Technical excellence | Simplicity |
|---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Ex Safety Instruction (XA)
J22 TDLAS gas analyzer Safety Instructions
English version - 04/2026
JPNEx IECEx: Zone 1
EN 24/04/202623/04/2024Language:
English
Version:
24/04/2026
File size:
2 MB
File name:
XA03087CEN_0326.pdf
-
-
-
Technical Information (TI)
J22 TDLAS gas analyzer Technical Information
English version - 05/2025
System design and specifications for the J22 TDLAS gas analyzer
EN 06/05/202517/10/202419/01/202415/11/202220/01/2022Language:
English
Version:
06/05/2025
File size:
5 MB
File name:
TI01607CEN_0625.pdf
-
-
-
Technical Information (TI)
J22 TDLAS gas analyzer Technical Information
System design and specifications for the J22 TDLAS gas analyzer
EN 06/05/202517/10/202419/01/202415/11/202220/01/2022Language:
English
Version:
06/05/2025
File size:
5 MB
File name:
TI01607CEN_0625.pdf
-
-
-
Operating Instruction (BA)
J22 TDLAS gas analyzer Operating Instructions
Commissioning, operation, and maintenance details for the
J22 TDLAS gas analyzerEN 18/12/202421/10/202419/01/202415/11/202220/01/2022Language:
English
Version:
18/12/2024
File size:
14.4 MB
File name:
BA02152CEN_0624.pdf
-
-
-
Device Parameter (GP)
J22 and JT33 TDLAS Gas Analyzer Description of device parameters
Provides customers with Modbus register information
needed to establish remote communication with the J22
and JT33EN 19/03/202527/04/2023Language:
English
Version:
19/03/2025
File size:
2.3 MB
File name:
GP01198CEN_0223.pdf
-
-
-
Installation Instructions (EA)
J22 and JT33 electronics and display replacement Installation Instructions
Installation instructions for replacing J22 and JT33 TDLAS gas
analyzer electronics and displayEN 01/11/2024Language:
English
Version:
01/11/2024
File size:
2.3 MB
File name:
EA01507CEN_0124.pdf
-
-
-
Installation Instructions (EA)
Replacement of measurement components J22 TDLAS gas analyzer Installation Instructions
Instructions for replacing measurement components for the J22 TDLAS gas
analyzerEN 05/08/2024Language:
English
Version:
05/08/2024
File size:
2.2 MB
File name:
EA01501CEN_0124.pdf
-
-
-
Installation Instructions (EA)
J22 and JT33 Firmware upgrade installation instructions
J22 and JT33 TDLAS gas analyzers Firmware Upgrade
Installation InstructionsEN 18/10/2024Language:
English
Version:
18/10/2024
File size:
1.2 MB
File name:
EA01426CEN_0324.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS gas analyzer Safety Instructions
PESO: ATEX/IECEx Zone 1
EN 24/04/202630/09/2024Language:
English
Version:
24/04/2026
File size:
2 MB
File name:
XA03211CEN_0226.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS gas analyzer Safety Instructions
INMETRO, ATEX/IECEx: Zone 1
EN 24/04/202623/04/202430/11/2022Language:
English
Version:
24/04/2026
File size:
2 MB
File name:
XA03086CEN_0326.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS gas analyzer Safety Instructions
JPNEx IECEx: Zone 1
EN 24/04/202623/04/2024Language:
English
Version:
24/04/2026
File size:
2 MB
File name:
XA03087CEN_0326.pdf
-
-
-
Ex Safety Instruction (XA)
J22 TDLAS gas analyzer Safety Instructions
KCs: ATEX/IECEx Zone 1
EN 24/04/202624/06/202415/11/2022Language:
English
Version:
24/04/2026
File size:
3.1 MB
File name:
XA03090CEN_0326.pdf
-